IESNA:LM-63-2002
[TEST]P1389430
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4D-935-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 4xLight Square PACKAGE 90CRI 3500K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (56) 3500K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 218.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15257.0
TILT=NONE
56 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 218.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
108.8 150.6 234.3 447.7 979.2 1410.2 1745.0 2025.3 2318.3 2657.2 3088.2 3636.4 4385.4 5661.7 7314.6 9105.6 11164.5 12587.2 
13014.0 12524.4 11407.2 10361.0 9356.7 8118.1 5297.7 2703.2 1435.3 1092.2 995.9 979.2 958.3 719.7 355.7 267.8 87.9 33.5 0.0 
108.8 146.5 226.0 460.3 962.5 1431.1 1740.8 2017.0 2314.1 2682.3 3092.4 3632.2 4393.8 5586.4 7352.3 9168.4 11105.9 12537.0 
13064.2 12608.1 11503.4 10474.0 9373.5 8118.1 5423.2 2653.0 1468.8 1104.7 1000.1 975.0 958.3 723.9 351.5 263.6 87.9 33.5 0.0 
108.8 146.5 217.6 422.6 887.1 1351.6 1736.6 2004.4 2318.3 2678.1 3092.4 3640.6 4322.7 5285.1 6921.3 8938.3 11093.3 12624.9 
13286.0 13072.6 12135.3 11218.9 9938.4 8532.4 6260.1 3272.3 1765.9 1217.7 1029.4 975.0 949.9 862.0 359.9 255.3 104.6 41.8 0.0 
108.8 142.3 209.2 368.2 778.3 1226.1 1673.8 1987.7 2289.0 2636.3 3071.5 3519.2 4084.1 4803.9 6046.7 8009.3 10482.4 12650.0 13583.1 
13679.4 13194.0 12616.5 11608.0 9699.8 7410.9 4377.1 2410.3 1493.9 1113.1 983.4 924.8 853.7 359.9 230.2 117.2 54.4 0.0 
108.8 142.3 192.5 305.5 619.3 1046.1 1506.4 1891.4 2184.3 2540.0 2904.1 3297.4 3795.4 4305.9 4983.8 6201.5 8331.5 11306.7 13524.6 
14298.7 14114.6 13704.5 13625.0 12976.4 10637.2 6900.4 3590.4 2113.2 1318.1 941.5 753.2 673.7 414.3 209.2 146.5 79.5 0.0 
108.8 138.1 175.8 255.3 435.2 807.6 1230.3 1648.7 2025.3 2326.6 2682.3 3063.1 3439.7 3904.2 4418.9 5109.4 6138.8 8026.0 11269.1 
14005.8 15098.0 14951.5 14449.3 14692.0 14361.5 12616.5 7762.4 3435.5 1611.1 933.2 606.8 464.5 351.5 196.7 163.2 113.0 0.0 
108.8 133.9 159.0 200.9 288.7 468.7 811.8 1180.1 1598.5 1996.0 2347.5 2669.8 3050.6 3452.3 3862.4 4398.0 5117.7 6122.0 7590.8 
10043.0 13223.3 15478.7 16152.5 15834.4 15662.9 15688.0 14566.5 10176.9 4469.1 1707.3 686.3 422.6 313.8 251.1 205.0 167.4 0.0 
108.8 125.5 142.3 163.2 200.9 259.4 372.4 581.7 899.7 1255.4 1623.6 2037.9 2439.6 2849.7 3251.4 3690.8 4243.2 4904.3 5783.1 6984.1 
8758.3 11009.6 13738.0 16236.2 16838.7 16516.5 16152.5 14909.6 11884.2 6486.1 2791.1 924.8 439.4 334.8 272.0 234.3 0.0 
108.8 125.5 142.3 159.0 192.5 242.7 343.1 531.4 824.4 1159.1 1527.4 1920.7 2335.0 2749.3 3159.4 3594.6 4130.2 4766.2 5628.3 6866.9 
8486.3 10633.0 13323.7 15918.1 16855.5 16550.0 16085.5 14938.9 12449.1 7218.4 3171.9 1058.7 439.4 343.1 284.6 246.9 0.0 
108.8 121.4 129.7 138.1 146.5 163.2 184.1 226.0 284.6 389.2 560.7 786.7 1079.6 1385.1 1753.3 2146.7 2594.4 3180.3 3849.8 4703.5 5858.4 
7101.2 8783.4 10758.5 13390.6 15102.1 14365.7 12311.0 9423.7 6381.5 4226.4 2519.1 1389.3 669.5 284.6 276.2 0.0 
108.8 113.0 117.2 117.2 117.2 117.2 117.2 117.2 117.2 125.5 133.9 150.6 171.6 205.0 242.7 305.5 393.4 535.6 749.0 1075.4 1539.9 2050.4 2623.7 3050.6 
3414.6 4126.0 5201.4 5695.2 5126.1 4033.9 2941.8 2092.3 1309.8 493.8 75.3 25.1 0.0 
108.8 113.0 113.0 108.8 108.8 104.6 100.4 96.2 96.2 96.2 96.2 96.2 100.4 104.6 113.0 121.4 142.3 179.9 251.1 364.1 527.3 657.0 661.2 535.6 
456.1 590.0 966.6 1426.9 1477.2 1104.7 602.6 288.7 117.2 46.0 20.9 12.6 0.0 
108.8 108.8 104.6 100.4 96.2 96.2 87.9 83.7 79.5 79.5 79.5 75.3 75.3 71.1 71.1 71.1 75.3 83.7 108.8 163.2 217.6 221.8 138.1 87.9 62.8 54.4 
46.0 46.0 41.8 37.7 33.5 20.9 16.7 16.7 12.6 12.6 0.0 
108.8 104.6 96.2 87.9 83.7 83.7 75.3 71.1 62.8 54.4 50.2 46.0 41.8 37.7 29.3 25.1 20.9 16.7 16.7 16.7 12.6 8.4 8.4 4.2 4.2 4.2 8.4 8.4 4.2 8.4 8.4 8.4 8.4 
8.4 12.6 12.6 0.0 
108.8 96.2 87.9 79.5 75.3 67.0 58.6 46.0 37.7 33.5 25.1 20.9 12.6 12.6 8.4 8.4 4.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.2 4.2 4.2 4.2 8.4 8.4 
8.4 0.0 
108.8 92.1 79.5 71.1 67.0 54.4 46.0 33.5 25.1 16.7 12.6 8.4 4.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.2 4.2 4.2 8.4 8.4 
0.0 
108.8 87.9 75.3 67.0 58.6 46.0 33.5 25.1 16.7 8.4 4.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.2 4.2 4.2 4.2 
0.0 
108.8 87.9 75.3 62.8 54.4 41.8 29.3 20.9 12.6 8.4 4.2 0.0 0.0 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.2 4.2 4.2 
0.0 
108.8 87.9 75.3 62.8 50.2 41.8 25.1 16.7 12.6 4.2 0.0 0.0 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.2 4.2 
0.0 
108.8 87.9 75.3 62.8 50.2 41.8 29.3 20.9 12.6 4.2 0.0 12.6 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
108.8 87.9 75.3 62.8 54.4 41.8 29.3 20.9 16.7 8.4 8.4 12.6 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.2 0.0 
0.0 
108.8 87.9 75.3 62.8 50.2 41.8 29.3 20.9 16.7 8.4 8.4 16.7 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.2 4.2 
0.0 
